JAJSK64A March 2021 – April 2022 TLIN2021A-Q1
PRODMIX
The TLIN2021A-Q1 was designed to operate directly from a car battery, or any other DC supply ranging from 4.5-V to 45-V. The VSUP pin of the device should be decoupled with a 100-nF capacitor by placing it close to the VSUP supply pin. The system should include additional decoupling on the VSUP line as needed per the application requirements. Device has been designed and tested to support supply ramp rates equal to or slower than 0.5 V/µs.