JAJSK64A March 2021 – April 2022 TLIN2021A-Q1
PRODMIX
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | Electrostatic discharge | LIN, VSUP, WAKE terminal to GND(1) | IEC 62228-2 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | V |
| LIN terminal to GND(1) | IEC 62228-2 per ISO 10605 Indirect contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | |||
| VTRAN | Non-synchronous transient injection | LIN, VSUP, WAKE terminal to GND(1) | IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 1 |
-100 | V |
| IEC 62215-3 24 V electrical systems (3) Pulse 1 |
-450 | ||||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems 24 V electrical systems (3) Pulse 2 |
75 | ||||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3a |
-150 | ||||
| IEC 62215-3 24 V electrical systems (3) Pulse 3a |
-225 | ||||
| IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3b |
150 | ||||
| IEC 62215-3 24 V electrical systems (3) Pulse 3b |
225 | ||||
| Direct capacitor coupling | LIN terminal to GND(2) | SAE J2962-1 per ISO 7637-3 DCC - Slow transient pulse |
±30 | ||