JAJSL97 June 2022 TLIN2024A-Q1
PRODUCTION DATA
These high voltage input/output pins are single wire LIN bus transmitters and receivers. The LIN pins can survive excessive DC and transient voltages up to 60 V. Reverse currents from the LIN pins to supply (VSUP1/2) are minimized with blocking diodes, even in the event of a ground shift or loss of supply (VSUP1/2).