JAJSDQ3A July 2017 – August 2017 TLV07
PRODUCTION DATA.
The TLV07 is specified for operation from 2.7 V to 36 V (±1.35 V to ±18 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see Absolute Maximum Ratings.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.