JAJSGH6B November 2018 – August 2024 TLV1704-SEP
PRODUCTION DATA
The TLV1704-SEP device is a rail-to-rail input comparator, with an input common-mode range that includes the supply rails. The TLV1704-SEP device is designed to prevent phase inversion when the input pins exceed the supply voltage. Figure 6-1 shows the TLV1704-SEP device response when input voltages exceed the supply, resulting in no phase inversion.