JAJSGH6A November 2018 – November 2022 TLV1704-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tpHL | Propagation delay time, high-to-low | Input overdrive = 100 mV, TA = 25°C | 460 | ns | ||
tpLH | Propagation delay time, low-to-high | Input overdrive = 100 mV, TA = 25°C | 560 | ns | ||
tR | Rise time | Input overdrive = 100 mV, TA = 25°C | 365 | ns | ||
tF | Fall time | Input overdrive = 100 mV, TA = 25°C | 240 | ns |