JAJSNH6 august 2023 TLV1851-Q1 , TLV1861-Q1
PRODMIX
The TLV185x-Q1 (push-pull output) and TLV186x-Q1 (open-drain output) devices are nano-power comparators that are capable of operating at high voltages. This family of comparators feature a fail safe input stage and over the rail operating condition mode capable of operating up to 40 V, independent of V+. The comparators also have an internal reverse battery protection feature and Power-On-Reset for known start-up conditions.