JAJSME2A december 2022 – august 2023 TLV1851 , TLV1861
PRODMIX
The TLV185x push-pull output protection also contains a conventional diode-type ESD clamps between the output and (V-), as the output should not exceed the supply rails.
The TLV186x open-drain output ESD protection also consists of a snapback ESD clamp between the output and (V-) to allow the output to be pulled above (V+) to a maximum of 40 V.