JAJSME2A december 2022 – august 2023 TLV1851 , TLV1861
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT1 | 1 | O | Output pin of the comparator 1 |
IN1- | 2 | I | Negative input pin of the comparator 1 |
IN1+ | 3 | I | Positive input pin of the comparator 1 |
V+ | 4 | - | Positive supply voltage |
IN2+ | 5 | I | Positive input pin of the comparator 2 |
IN2- | 6 | I | Negative input pin of the comparator 2 |
OUT2 | 7 | O | Output pin of the comparator 2 |
OUT3 | 8 | O | Output pin of the comparator 3 |
IN3- | 9 | I | Negative input pin of the comparator 3 |
IN3+ | 10 | I | Positive input pin of the comparator 3 |
V- | 11 | - | Negative supply voltage |
IN4+ | 12 | I | Positive input pin of the comparator 4 |
IN4- | 13 | I | Negative input pin of the comparator 4 |
OUT4 | 14 | O | Output pin of the comparator 4 |