JAJSME2A december 2022 – august 2023 TLV1851 , TLV1861
PRODMIX
THERMAL METRIC(1) | TLV185x/6x | UNIT | |||||
---|---|---|---|---|---|---|---|
DBV (SOT-23) |
D (SOIC) |
DGK (VSSOP) |
PW (TSSOP) |
D (SOIC) |
|||
5 Pins | 8 Pins | 8 Pins | 14 Pins | 14 Pins | |||
RqJA | Junction-to-ambient thermal resistance | 168.1 | 121.6 | 163.1 | °C/W | ||
RqJC(top) | Junction-to-case (top) thermal resistance | 68.1 | 64.6 | 55.5 | °C/W | ||
RqJB | Junction-to-board thermal resistance | 37.4 | 65.1 | 84.7 | °C/W | ||
yJT | Junction-to-top characterization parameter | 11.4 | 18.1 | 5.7 | °C/W | ||
yJB | Junction-to-board characterization parameter | 37.1 | 64.3 | 83.1 | °C/W | ||
RqJC(bot) | Junction-to-case (bottom) thermal resistance | °C/W |