JAJSME2B December 2022 – September 2024 TLV1851 , TLV1852 , TLV1854 , TLV1861 , TLV1862 , TLV1864
PRODMIX
THERMAL METRIC(1) | TLV185x/6x | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) |
DGK (VSSOP) |
PW (TSSOP) |
|||
5 Pins | 8 Pins | 14 Pins | |||
RqJA | Junction-to-ambient thermal resistance | 168.1 | 163.1 | 94.2 | °C/W |
RqJC(top) | Junction-to-case (top) thermal resistance | 68.1 | 55.5 | 29 | °C/W |
RqJB | Junction-to-board thermal resistance | 37.4 | 84.7 | 51.8 | °C/W |
yJT | Junction-to-top characterization parameter | 11.4 | 5.7 | 1.3 | °C/W |
yJB | Junction-to-board characterization parameter | 37.1 | 83.1 | 51.1 | °C/W |