JAJSNH6 august 2023 TLV1851-Q1 , TLV1861-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
TPD-HL | Propagation delay time, high-to-low | VOD = 10 mV, CL = 25 pF, VSTEP = 100 mV | 45 | µs | ||
VOD = 50mV, CL = 25 pF, VSTEP = 100 mV | 16 | µs | ||||
VOD = 100mV, CL = 25 pF, VSTEP = 200 mV | 13 | µs | ||||
TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 10 mV, CL = 10 pF, VSTEP = 100 mV | 34 | µs | ||
TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 50 mV, CL = 10 pF, VSTEP = 100 mV | 16 | µs | ||
TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 100 mV, CL = 10 pF, VSTEP = 200 mV | 14 | µs | ||
TPD-LH | Propagation delay time, low-to-high (Open-Drain output) | VOD = 10 mV, CL = 25 pF, RP = 1 MΩ, VSTEP = 100 mV | 57 | µs | ||
VOD = 50 mV, CL = 25 pF, RP = 1 MΩ, VSTEP = 100 mV | 36 | µs | ||||
VOD = 100 mV, CL = 25 pF, RP = 1 MΩ, VSTEP = 200 mV | 35 | µs | ||||
TRISE | Output Rise Time, 20% to 80%, push-pull output | CL = 25 pF | 0.2 | µs | ||
TFALL | Output Fall Time, 80% to 20% | CL = 25 pF | 0.2 | µs | ||
POWER ON TIME | ||||||
TON | Power on-time | 3 | ms |