SNOSDG0 August 2024 TLV1H103-SEP
PRODUCTION DATA
The TLV1H103-SEP is a single channel, high speed comparator with a typical propagation delay of 2.5ns and a push-pull output. The minimum pulse width detection capability is 1.5ns and the typical toggle rate is 325MHz. This comparator is well-suited for distance measurement applications that utilize a time-of-flight architecture as well as systems that suffer from capacitive loading and require data and clock recovery. In addition to high speed, the TLV1H103-SEP offers a rail-to-rail input stage capable of operating up to 300mV beyond each power supply rail combined with a maximum 7mV input offset. The TLV1H103-SEP also provides adjustable hysteresis via an external resistor for noise supression or a latching mode to hold the output of the comparators.