Over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VS |
Supply voltage, VS = (V+) – (V–) |
|
6 |
V |
VI |
Input voltage |
(V–) – 0.5 |
(V+) + 0.5 |
V |
VID |
Differential input voltage |
|
±5 |
V |
II |
Continuous input current(2) |
|
±10 |
mA |
ISC |
Output short-circuit(3) |
Continuous |
|
TA |
Operating temperature |
–40 |
125 |
°C |
TJ |
Junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input pins are diode-clamped to the power-supply rails. Limit the current of input signals that can swing more than 0.5 V beyond the supply rails to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.