JAJSEU0G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(2), VDD | 6 | V | ||
Differential input voltage, VID | –0.2 | VDD + 0.2 | V | |
Input current (any input), II | –200 | 200 | mA | |
Output current, IO | –175 | 175 | mA | |
Total input current (into VDD+), II | 175 | mA | ||
Total output current (out of GND), IO | 175 | mA | ||
Operating free-air temperature, TA | –40 | 125 | °C | |
Maximum junction temperature, TJ | 150 | °C | ||
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 260 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |