JAJSN68A october 2006 – may 2023 TLV3011-EP , TLV3012-EP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Offset Voltage | |||||||
VOS | Input offset voltage | VCM = 0 V, IO = 0 V | 0.5 | 15 | mV | ||
dVOS/dT | Input offset voltage vs temperature | TA = –55°C to 125°C | ±12 | μV/°C | |||
PSRR | Power supply rejection ratio | VS = 1.8 V to 5.5 V | 100 | 1000 | μV/V | ||
Input Bias Current | |||||||
IS | Input bias current | VCM = VS/2 | ±10 | pA | |||
IOS | Input offset current | VCM = VS/2 | ±10 | pA | |||
Input Voltage Range | |||||||
VCM | Common-mode voltage range | (V–) – 0.2 | (V+) + 0.2 | V | |||
CMRR | Common-mode rejection ratio | VCM = –0.2 V to (V+) – 1.5 V | 60 | 74 | dB | ||
VCM = –0.2 V to (V+) + 0.2 V | 54 | 62 | |||||
Input Impedance | |||||||
Common mode | 1013 ∥ 2 | Ω ∥ pF | |||||
Differential | 1013 ∥ 4 | Ω ∥ pF | |||||
Switching Characteristics | |||||||
tpd | Propagation delay time | Low to high | f = 10 kHz, VSTEP = 1 V, input overdrive = 10 mV | 12 | μs | ||
f = 10 kHz, VSTEP = 1 V, input overdrive = 100 mV | 6 | ||||||
High to low | f = 10 kHz, VSTEP = 1 V, input overdrive = 10 mV | 13.5 | |||||
f = 10 kHz, VSTEP = 1 V, input overdrive = 100 mV | 6.5 | ||||||
tr | Rise time | CL = 10 pF | (1) | ||||
tf | Fall time | CL = 10 pF | 100 | ns | |||
Output | |||||||
VOL | Voltage output low from rail | VS = 5 V | 160 | 200 | mV | ||
Voltage Reference | |||||||
VOUT | Output voltage | 1.208 | 1.242 | 1.276 | V | ||
Initial accuracy | ±1% | ||||||
dVOUT/dT | Temperature drift | –55°C ≤ TA ≤ 125°C | 40 | 100 | ppm/°C | ||
dVOUT/dILOAD | Load regulation | Sourcing | 0 mA < ISOURCE ≤ 0.5 mA | 0.36 | 1 | mV/mA | |
Sinking | 0 mA < ISINK ≤ 0.5 mA | 6.6 | |||||
ILOAD | Output current | 0.5 | mA | ||||
dVOUT/dVIN | Line regulation | 1.8 V ≤ VIN ≤ 5.5 V | 10 | 100 | μV/V | ||
Noise | |||||||
Reference voltage noise | f = 0.1 Hz to 10 Hz | 0.2 | mVPP | ||||
Power Supply | |||||||
VS | Specified voltage | 1.8 | 5.5 | V | |||
Operating voltage range | 1.8 | 5.5 | V | ||||
IQ | Quiescent current | VS = 5 V, VO = High | 2.8 | 5 | μA |