JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD | Analog supply voltage(1) | 2.7 | 3.3 | 3.6 | V |
DVDD | Digital core supply voltage(1) | 1.65 | 1.8 | 1.95 | V |
IOVDD | Digital I/O supply voltage(1) | 1.1 | 1.8 | 3.6 | V |
VI | Analog full-scale, 0-dB input voltage (AVDD = 3.3 V) | 0.707 | Vrms | ||
Digital output load capacitance | 10 | pF | |||
TA | Operating free-air temperature | –40 | 85 | °C |