JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-AGC HYST | L-AGC NOISE THRESHOLD | AGC CLIP STEPPING EN | |||||
R/W-00h | R/W- 0 0000h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | L-AGC HYST | R/W | 0h | 00: Left AGC hysteresis setting of 1 dB
01: Left AGC hysteresis setting of 2 dB 10: Left AGC hysteresis setting of 4 dB 11: Left AGC hysteresis disabled |
5:1 | L-AGC NOISE THRESHOLD | R/W | 0 0000h | 00 000: Left AGC noise or silence detection is disabled
00 001: Left AGC noise threshold = –30 dB 00 010: Left AGC noise threshold = –32 dB 00 011: Left AGC noise threshold = –34 dB ... 11 101: Left AGC noise threshold = –86 dB 11 110: Left AGC noise threshold = –88 dB 11 111: Left AGC noise threshold = –90 dB |
0 | L-AGC CLIP STEPPING EN | R/W | 0h | 0: Disable clip stepping for AGC
1: Enable clip stepping for AGC |