JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | L-AGC SIGNAL DEBOUNCE | |||
R-0h | R-0h | R-0h | R-0h | R/W-0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
3:0 | L-AGC SIGNAL DEBOUNCE | R/W | 0000h | 0000: Left AGC signal debounce = 0 / fS
0001: Left AGC signal debounce = 4 / fS 0010: Left AGC signal debounce = 8 / fS 0011: Left AGC signal debounce = 16 / fS 0100: Left AGC signal debounce = 32 / fS 0101: Left AGC signal debounce = 64 / fS 0110: Left AGC signal debounce = 128 / fS 0111: Left AGC signal debounce = 256 / fS 1000: Left AGC signal debounce = 512 / fS 1001: Left AGC signal debounce = 1024 / fS 1010: Left AGC signal debounce = 2048 / fS 1011: Left AGC signal debounce = 2 × 2048 / fS 1100: Left AGC signal debounce = 3 × 2048 / fS 1101: Left AGC signal debounce = 4 × 2048 / fS 1110: Left AGC signal debounce = 5 × 2048 / fS 1111: Left AGC signal debounce = 6 × 2048 / fS |