JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R-AGC GAIN APPL | |||||||
R-0000 0000h |
Bit | Field | Type(1) | Reset | Description |
---|---|---|---|---|
7:0 | R-AGC GAIN APPL | R | 0h | Right AGC gain value status:
1110 1000: Gain applied by right AGC = –12 dB 1110 1001: Gain applied by right AGC = –11.5 dB ... 1111 1111: Gain applied by right AGC = –0.5 dB 0000 0000: Gain applied by right AGC = 0 dB 0000 0001: Gain applied by right AGC = 0.5 dB ... 0100 1111: Gain applied by right AGC = 39.5 dB 0101 0000: Gain applied by right AGC = 40 dB 0101 0001 – 1111 1111: Reserved. Do not use. |