JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R-PGA MUTE | R-PGA GAIN | ||||||
R/W-1h | R/W-000 0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | R PGA MUTE | R/W | 1h | 0: Right PGA is not muted
1: Right PGA is muted |
6:0 | R-PGA GAIN | R/W | 000 0000h | 000 0000: Right PGA gain = 0 dB
000 0001: Right PGA gain = 0.5 dB 000 010: Right PGA gain = 1 dB ... 101 0000: Right PGA gain = 40 dB 101 0001–111 1111: Reserved. Do not use. |