JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE SELECT | |||||||
R/W-0000 0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | PAGE SELECT | R/W | 0h | 0000 0000: Page 0 selected
0000 0001: Page 1 selected ... 1111 1110: Page 254 selected (reserved) 1111 1111: Page 255 selected (reserved) |
The remaining page 4 registers are either reserved registers or are used for setting coefficients for the various filters in the processing blocks. Reserved registers must not be written to.
The filter coefficient registers are arranged in pairs, with two adjacent 8-bit registers containing the 16-bit coefficient for a single filter. The 16-bit integer contained in the MSB and LSB registers for a coefficient are interpreted as a 2s-complement integer, with possible values ranging from –32,768 to 32,767. When programming any coefficient value for a filter, the MSB register must always be written first, immediately followed by the LSB register. Even if only the MSB or LSB portion of the coefficient changes, both registers must be written in this sequence. Table 109 is a list of the page 4 registers, excluding the previously described register 0.
REGISTER NUMBER | RESET VALUE | REGISTER NAME |
---|---|---|
1 | XXXX XXXX | Reserved. Do not write to this register. |
2 | 0000 0001 | Coefficient N0(15:8) for AGC LPF (first-order IIR) used as averager to detect level(1) |
3 | 0001 0111 | Coefficient N0(7:0) for AGC LPF (first-order IIR) used as averager to detect level |
4 | 0000 0001 | Coefficient N1(15:8) for AGC LPF (first-order IIR) used as averager to detect level |
5 | 0001 0111 | Coefficient N1(7:0) for AGC LPF (first-order IIR) used as averager to detect level |
6 | 0111 1101 | Coefficient D1(15:8) for AGC LPF (first-order IIR) used as averager to detect level |
7 | 1101 0011 | Coefficient D1(7:0) for AGC LPF (first-order IIR) used as averager to detect level |
8 | 0111 1111 | Coefficient N0(15:8) for Left ADC programmable first-order IIR |
9 | 1111 1111 | Coefficient N0(7:0) for Left ADC programmable first-order IIR |
10 | 0000 0000 | Coefficient N1(15:8) for Left ADC programmable first-order IIR |
11 | 0000 0000 | Coefficient N1(7:0) for Left ADC programmable first-order IIR |
12 | 0000 0000 | Coefficient D1(15:8) for Left ADC programmable first-order IIR |
13 | 0000 0000 | Coefficient D1(7:0) for Left ADC programmable first-order IIR |
14 | 0111 1111 | Coefficient N0(15:8) for Left ADC Biquad A or Coefficient FIR0(15:8) for ADC FIR Filter |
15 | 1111 1111 | Coefficient N0(7:0) for Left ADC Biquad A or Coefficient FIR0(7:0) for ADC FIR Filter |
16 | 0000 0000 | Coefficient N1(15:8) for Left ADC Biquad A or Coefficient FIR1(15:8) for ADC FIR Filter |
17 | 0000 0000 | Coefficient N1(7:0) for Left ADC Biquad A or Coefficient FIR1(7:0) for ADC FIR Filter |
18 | 0000 0000 | Coefficient N2(15:8) for Left ADC Biquad A or Coefficient FIR2(15:8) for ADC FIR Filter |
19 | 0000 0000 | Coefficient N2(7:0) for Left ADC Biquad A or Coefficient FIR2(7:0) for ADC FIR Filter |
20 | 0000 0000 | Coefficient D1(15:8) for Left ADC Biquad A or Coefficient FIR3(15:8) for ADC FIR Filter |
21 | 0000 0000 | Coefficient D1(7:0) for Left ADC Biquad A or Coefficient FIR3(7:0) for ADC FIR Filter |
22 | 0000 0000 | Coefficient D2(15:8) for Left ADC Biquad A or Coefficient FIR4(15:8) for ADC FIR Filter |
23 | 0000 0000 | Coefficient D2(7:0) for Left ADC Biquad A or Coefficient FIR4(7:0) for ADC FIR Filter |
24 | 0111 1111 | Coefficient N0(15:8) for Left ADC Biquad B or Coefficient FIR5(15:8) for ADC FIR Filter |
25 | 1111 1111 | Coefficient N0(7:0) for Left ADC Biquad B or Coefficient FIR5(7:0) for ADC FIR Filter |
26 | 0000 0000 | Coefficient N1(15:8) for Left ADC Biquad B or Coefficient FIR6(15:8) for ADC FIR Filter |
27 | 0000 0000 | Coefficient N1(7:0) for Left ADC Biquad B or Coefficient FIR6(7:0) for ADC FIR Filter |
28 | 0000 0000 | Coefficient N2(15:8) for Left ADC Biquad B or Coefficient FIR7(15:8) for ADC FIR Filter |
29 | 0000 0000 | Coefficient N2(7:0) for Left ADC Biquad B or Coefficient FIR7(7:0) for ADC FIR Filter |
30 | 0000 0000 | Coefficient D1(15:8) for Left ADC Biquad B or Coefficient FIR8(15:8) for ADC FIR Filter |
31 | 0000 0000 | Coefficient D1(7:0) for Left ADC Biquad B or Coefficient FIR8(7:0) for ADC FIR Filter |
32 | 0000 0000 | Coefficient D2(15:8) for Left ADC Biquad B or Coefficient FIR9(15:8) for ADC FIR Filter |
33 | 0000 0000 | Coefficient D2(7:0) for Left ADC Biquad B or Coefficient FIR9(7:0) for ADC FIR Filter |
34 | 0111 1111 | Coefficient N0(15:8) for Left ADC Biquad C or Coefficient FIR10(15:8) for ADC FIR Filter |
35 | 1111 1111 | Coefficient N0(7:0) for Left ADC Biquad C or Coefficient FIR10(7:0) for ADC FIR Filter |
36 | 0000 0000 | Coefficient N1(15:8) for Left ADC Biquad C or Coefficient FIR11(15:8) for ADC FIR Filter |
37 | 0000 0000 | Coefficient N1(7:0) for Left ADC Biquad C or Coefficient FIR11(7:0) for ADC FIR Filter |
38 | 0000 0000 | Coefficient N2(15:8) for Left ADC Biquad C or Coefficient FIR12(15:8) for ADC FIR Filter |
39 | 0000 0000 | Coefficient N2(7:0) for Left ADC Biquad C or Coefficient FIR12(7:0) for ADC FIR Filter |
40 | 0000 0000 | Coefficient D1(15:8) for Left ADC Biquad C or Coefficient FIR13(15:8) for ADC FIR Filter |
41 | 0000 0000 | Coefficient D1(7:0) for Left ADC Biquad C or Coefficient FIR13(7:0) for ADC FIR Filter |
42 | 0000 0000 | Coefficient D2(15:8) for Left ADC Biquad C or Coefficient FIR14(15:8) for ADC FIR Filter |
43 | 0000 0000 | Coefficient D2(7:0) for Left ADC Biquad C or Coefficient FIR14(7:0) for ADC FIR Filter |
44 | 0111 1111 | Coefficient N0(15:8) for Left ADC Biquad D or Coefficient FIR15(15:8) for ADC FIR Filter |
45 | 1111 1111 | Coefficient N0(7:0) for Left ADC Biquad D or Coefficient FIR15(7:0) for ADC FIR Filter |
46 | 0000 0000 | Coefficient N1(15:8) for Left ADC Biquad D or Coefficient FIR16(15:8) for ADC FIR Filter |
47 | 0000 0000 | Coefficient N1(7:0) for Left ADC Biquad D or Coefficient FIR16(7:0) for ADC FIR Filter |
48 | 0000 0000 | Coefficient N2(15:8) for Left ADC Biquad D or Coefficient FIR17(15:8) for ADC FIR Filter |
49 | 0000 0000 | Coefficient N2(7:0) for Left ADC Biquad D or Coefficient FIR17(7:0) for ADC FIR Filter |
50 | 0000 0000 | Coefficient D1(15:8) for Left ADC Biquad D or Coefficient FIR18(15:8) for ADC FIR Filter |
51 | 0000 0000 | Coefficient D1(7:0) for Left ADC Biquad D or Coefficient FIR18(7:0) for ADC FIR Filter |
52 | 0000 0000 | Coefficient D2(15:8) for Left ADC Biquad D or Coefficient FIR19(15:8) for ADC FIR Filter |
53 | 0000 0000 | Coefficient D2(7:0) for Left ADC Biquad D or Coefficient FIR19(7:0) for ADC FIR Filter |
54 | 0111 1111 | Coefficient N0(15:8) for Left ADC Biquad E or Coefficient FIR20(15:8) for ADC FIR Filter |
55 | 1111 1111 | Coefficient N0(7:0) for Left ADC Biquad E or Coefficient FIR20(7:0) for ADC FIR Filter |
56 | 0000 0000 | Coefficient N1(15:8) for Left ADC Biquad E or Coefficient FIR21(15:8) for ADC FIR Filter |
57 | 0000 0000 | Coefficient N1(7:0) for Left ADC Biquad E or Coefficient FIR21(7:0) for ADC FIR Filter |
58 | 0000 0000 | Coefficient N2(15:8) for Left ADC Biquad E or Coefficient FIR22(15:8) for ADC FIR Filter |
59 | 0000 0000 | Coefficient N2(7:0) for Left ADC Biquad E or Coefficient FIR22(7:0) for ADC FIR Filter |
60 | 0000 0000 | Coefficient D1(15:8) for Left ADC Biquad E or Coefficient FIR23(15:8) for ADC FIR Filter |
61 | 0000 0000 | Coefficient D1(7:0) for Left ADC Biquad E or Coefficient FIR23(7:0) for ADC FIR Filter |
62 | 0000 0000 | Coefficient D2(15:8) for Left ADC Biquad E or Coefficient FIR24(15:8) for ADC FIR Filter |
63 | 0000 0000 | Coefficient D2(7:0) for Left ADC Biquad E or Coefficient FIR24(7:0) for ADC FIR Filter |
64 | 0000 0000 | Reserved |
65 | 0000 0000 | Reserved |
66 | 0000 0000 | Reserved |
67 | 0000 0000 | Reserved |
68 | 0000 0000 | Reserved |
69 | 0000 0000 | Reserved |
70 | 0000 0000 | Reserved |
71 | 0000 0000 | Reserved |
72 | 0000 0000 | Coefficient N0(15:8) for Right ADC programmable first-order IIR |
73 | 0000 0000 | Coefficient N0(7:0) for Right ADC programmable first-order IIR |
74 | 0000 0000 | Coefficient N1(15:8) for Right ADC programmable first-order IIR |
75 | 0000 0000 | Coefficient N1(7:0) for Right ADC programmable first-order IIR |
76 | 0000 0000 | Coefficient D1(15:8) for Right ADC programmable first-order IIR |
77 | 0000 0000 | Coefficient D1(7:0) for Right ADC programmable first-order IIR |
78 | 0000 0000 | Coefficient N0(15:8) for Right ADC Biquad A or Coefficient FIR0(15:8) for ADC FIR Filter |
79 | 0000 0000 | Coefficient N0(7:0) for Right ADC Biquad A or Coefficient FIR0(7:0) for ADC FIR Filter |
80 | 0000 0000 | Coefficient N1(15:8) for Right ADC Biquad A or Coefficient FIR1(15:8) for ADC FIR Filter |
81 | 0000 0000 | Coefficient N1(7:0) for Right ADC Biquad A or Coefficient FIR1(7:0) for ADC FIR Filter |
82 | 0000 0000 | Coefficient N2(15:8) for Right ADC Biquad A or Coefficient FIR2(15:8) for ADC FIR Filter |
83 | 0000 0000 | Coefficient N2(7:0) for Right ADC Biquad A or Coefficient FIR2(7:0) for ADC FIR Filter |
84 | 0000 0000 | Coefficient D1(15:8) for Right ADC Biquad A or Coefficient FIR3(15:8) for ADC FIR Filter |
85 | 0000 0000 | Coefficient D1(7:0) for Right ADC Biquad A or Coefficient FIR3(7:0) for ADC FIR Filter |
86 | 0000 0000 | Coefficient D2(15:8) for Right ADC Biquad A or Coefficient FIR4(15:8) for ADC FIR Filter |
87 | 0000 0000 | Coefficient D2(7:0) for Right ADC Biquad A or Coefficient FIR4(7:0) for ADC FIR Filter |
88 | 0000 0000 | Coefficient N0(15:8) for Right ADC Biquad B or Coefficient FIR5(15:8) for ADC FIR Filter |
89 | 0000 0000 | Coefficient N0(7:0) for Right ADC Biquad B or Coefficient FIR5(7:0) for ADC FIR Filter |
90 | 0000 0000 | Coefficient N1(15:8) for Right ADC Biquad B or Coefficient FIR6(15:8) for ADC FIR Filter |
91 | 0000 0000 | Coefficient N1(7:0) for Right ADC Biquad B or Coefficient FIR6(7:0) for ADC FIR Filter |
92 | 0000 0000 | Coefficient N2(15:8) for Right ADC Biquad B or Coefficient FIR7(15:8) for ADC FIR Filter |
93 | 0000 0000 | Coefficient N2(7:0) for Right ADC Biquad B or Coefficient FIR7(7:0) for ADC FIR Filter |
94 | 0000 0000 | Coefficient D1(15:8) for Right ADC Biquad B or Coefficient FIR8(15:8) for ADC FIR Filter |
95 | 0000 0000 | Coefficient D1(7:0) for Right ADC Biquad B or Coefficient FIR8(7:0) for ADC FIR Filter |
96 | 0000 0000 | Coefficient D2(15:8) for Right ADC Biquad B or Coefficient FIR9(15:8) for ADC FIR Filter |
97 | 0000 0000 | Coefficient D2(7:0) for Right ADC Biquad B or Coefficient FIR9(7:0) for ADC FIR Filter |
98 | 0000 0000 | Coefficient N0(15:8) for Right ADC Biquad C or Coefficient FIR10(15:8) for ADC FIR Filter |
99 | 0000 0000 | Coefficient N0(7:0) for Right ADC Biquad C or Coefficient FIR10(7:0) for ADC FIR Filter |
100 | 0000 0000 | Coefficient N1(15:8) for Right ADC Biquad C or Coefficient FIR11(15:8) for ADC FIR Filter |
101 | 0000 0000 | Coefficient N1(7:0) for Right ADC Biquad C or Coefficient FIR11(7:0) for ADC FIR Filter |
102 | 0000 0000 | Coefficient N2(15:8) for Right ADC Biquad C or Coefficient FIR12(15:8) for ADC FIR Filter |
103 | 0000 0000 | Coefficient N2(7:0) for Right ADC Biquad C or Coefficient FIR12(7:0) for ADC FIR Filter |
104 | 0000 0000 | Coefficient D1(15:8) for Right ADC Biquad C or Coefficient FIR13(15:8) for ADC FIR Filter |
105 | 0000 0000 | Coefficient D1(7:0) for Right ADC Biquad C or Coefficient FIR13(7:0) for ADC FIR Filter |
106 | 0000 0000 | Coefficient D2(15:8) for Right ADC Biquad C or Coefficient FIR14(15:8) for ADC FIR Filter |
107 | 0000 0000 | Coefficient D2(7:0) for Right ADC Biquad C or Coefficient FIR14(7:0) for ADC FIR Filter |
108 | 0000 0000 | Coefficient N0(15:8) for Right ADC Biquad D or Coefficient FIR15(15:8) for ADC FIR Filter |
109 | 0000 0000 | Coefficient N0(7:0) for Right ADC Biquad D or Coefficient FIR15(7:0) for ADC FIR Filter |
110 | 0000 0000 | Coefficient N1(15:8) for Right ADC Biquad D or Coefficient FIR16(15:8) for ADC FIR Filter |
111 | 0000 0000 | Coefficient N1(7:0) for Right ADC Biquad D or Coefficient FIR16(7:0) for ADC FIR Filter |
112 | 0000 0000 | Coefficient N2(15:8) for Right ADC Biquad D or Coefficient FIR17(15:8) for ADC FIR Filter |
113 | 0000 0000 | Coefficient N2(7:0) for Right ADC Biquad D or Coefficient FIR17(7:0) for ADC FIR Filter |
114 | 0000 0000 | Coefficient D1(15:8) for Right ADC Biquad D or Coefficient FIR18(15:8) for ADC FIR Filter |
115 | 0000 0000 | Coefficient D1(7:0) for Right ADC Biquad D or Coefficient FIR18(7:0) for ADC FIR Filter |
116 | 0000 0000 | Coefficient D2(15:8) for Right ADC Biquad D or Coefficient FIR19(15:8) for ADC FIR Filter |
117 | 0000 0000 | Coefficient D2(7:0) for Right ADC Biquad D or Coefficient FIR19(7:0) for ADC FIR Filter |
118 | 0000 0000 | Coefficient N0(15:8) for Right ADC Biquad E or Coefficient FIR20(15:8) for ADC FIR Filter |
119 | 0000 0000 | Coefficient N0(7:0) for Right ADC Biquad E or Coefficient FIR20(7:0) for ADC FIR Filter |
120 | 0000 0000 | Coefficient N1(15:8) for Right ADC Biquad E or Coefficient FIR21(15:8) for ADC FIR Filter |
121 | 0000 0000 | Coefficient N1(7:0) for Right ADC Biquad E or Coefficient FIR21(7:0) for ADC FIR Filter |
122 | 0000 0000 | Coefficient N2(15:8) for Right ADC Biquad E or Coefficient FIR22(15:8) for ADC FIR Filter |
123 | 0000 0000 | Coefficient N2(7:0) for Right ADC Biquad E or Coefficient FIR22(7:0) for ADC FIR Filter |
124 | 0000 0000 | Coefficient D1(15:8) for Right ADC Biquad E or Coefficient FIR23(15:8) for ADC FIR Filter |
125 | 0000 0000 | Coefficient D1(7:0) for Right ADC Biquad E or Coefficient FIR23(7:0) for ADC FIR Filter |
126 | 0000 0000 | Coefficient D2(15:8) for Right ADC Biquad E or Coefficient FIR24(15:8) for ADC FIR Filter |
127 | 0000 0000 | Coefficient D2(7:0) for Right ADC Biquad E or Coefficient FIR24(7:0) for ADC FIR Filter |