JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
Figure 137 shows the required external components and system level connections for proper operation of the device in several popular use cases.
Each of these configurations can be realized using the evaluation modules (EVMs) for the device. As previously discussed in the Recording Mode section, the TLV320ADC3100 is form-factor and software compatible with the TLV320ADC3101. Therefore, both the TLV320ADC3101 and the TLV320ADC3100 use the same EVM, the TLV320ADC3101-K. These flexible modules allow full evaluation of the device in the most common modes of operation. Any design variation can be supported by TI through schematic and layout reviews. Visit http://e2e.ti.com for design assistance and join the audio amplifier discussion forum for additional information.