JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
Table 110 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current | > 6 mA (PLL on, AGC off, digital filter engine off, stereo record, fS = 48 kHz) | |||
DVDD | 1.8 V | |||
DVDD supply current | > 4 mA (PLL on, AGC off, digital filter engine off, stereo record, fS = 48 kHz) | |||
IOVDD | 1.8 V | |||
Maximum MICBIAS current | 4 mA (MICBIAS voltage 2.5 V) |