JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
Filter B is intended to support sampling rates up to 96 kHz at an oversampling ratio of 64. Table 11 specifies the performance of filter B. Figure 41 shows the frequency response for filter B.
PARAMETER | CONDITION | VALUE (Typical) | UNIT |
---|---|---|---|
AOSR = 64 | |||
Filter gain pass band | 0 fS–0.39 fS | ±0.077 | dB |
Filter gain stop band | 0.6 fS–32 fS | –46 | dB |
Filter group delay | 11 / fS | s | |
Pass-band ripple, 8 kSPS | 0 fS–0.39 fS | 0.076 | dB |
Pass-band ripple, 44.18 kSPS | 0 fS–0.39 fS | 0.06 | dB |
Pass-band ripple, 48 kSPS | 0 fS–0.39 fS | 0.06 | dB |
Pass-band ripple, 96 kSPS | 0 kHz–20 kHz | 0.11 | dB |
ADC channel response for decimation filter B
(red line corresponds to –44 dB) |