JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
AGCは、広範囲のアタック(7ms~1.4s)および減衰(50ms~22.4s)時間にプログラムできます。ノイズ・ポンピングを避けるため、プログラム可能なノイズ・ゲート機能が含まれています。音声およびテレフォニー用に最適化された、低レイテンシの割り込み識別レジスタ(IIR)フィルタと、オーディオに最適化されたリニア・フェーズ有限インパルス応答(FIR)フィルタを利用できます。プログラム可能なIIRフィルタも利用でき、サウンドのイコライゼーションや、ノイズ成分の除去に使用できます。オーディオ・シリアル・バスは、I2S、左揃え、右揃え、デジタル信号プロセッサ(DSP)、パルス・コード変調(PCM)、時分割多重化(TDM)モードをサポートするようにプログラム可能です。オーディオ・バスは、マスタとスレーブのどちらのモードでも動作できます。
プログラム可能なPLLが内蔵されており、柔軟なクロック生成を行え、512kHz~50MHzの広い範囲のMCLKから、標準的なオーディオ速度のすべてがサポートされ、これには最も一般的な12MHz、13MHz、16MHz、19.2MHz、19.68MHzのシステム・クロックが含まれます。