JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | PLL J-VAL | |||||
R/W-0h | R/W-0h | R/W-00 0100h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | Reserved | R/W | 0h | Reserved. Write only zeros to these bits. |
5:0 | PLL J-VAL | R/W | 00 0100h | 00 0000: Do not use (reserved)
00 0001: PLL multiplier J = 1 00 0010: PLL multiplier J = 2 00 0011: PLL multiplier J = 3 00 0100: PLL multiplier J = 4 (default) ... 11 1110: PLL multiplier J = 62 11 1111: PLL multiplier J = 63 |