JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC IADC | |||||||
R/W-1000 0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | ADC IADC | R/W | 1000 0000h | 0000 0000: Reserved. Do not use.
Number of instructions for the ADC digital filter engine (IADC): 0000 0001: IADC = 2 0000 0010: IADC = 4 ... 1011 1111: IADC = 382 1100 0000: IADC = 384 1100 0001–1111 1111: IADC = Up to 510 |