JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | DEC RATIO | |||
R-0h | R-0h | R-0h | R-0h | R/W- 01000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
3:0 | DEC RATIO | R/W | 0100h | 0000: Decimation ratio in the ADC digital filter engine = 16
0001: Decimation ratio in the ADC digital filter engine = 1 0010: Decimation ratio in the ADC digital filter engine = 2 ... 1101: Decimation ratio in the ADC digital filter engine = 13 1110: Decimation ratio in the ADC digital filter engine = 14 1111: Decimation ratio in the ADC digital filter engine = 15 |