7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
|
AVDD to AVSS |
–0.3 |
3.9 |
V |
|
IOVDD to DVSS |
–0.3 |
3.9 |
V |
|
DVDD to DVSS |
–0.3 |
2.5 |
V |
|
Digital input voltage to DVSS |
–0.3 |
IOVDD + 0.3 |
V |
|
Analog input voltage to AVSS |
–0.3 |
AVDD + 0.3 |
V |
|
Operating temperature |
–40 |
85 |
°C |
TJ Max |
Junction temperature |
|
105 |
°C |
|
Power dissipation |
(TJ Max – TA) / θJA |
W |
Tstg |
Storage temperature |
–65 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) ESD complacence tested to EIA/JESD22-A114-B and passed.