JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Choice of BCLK | Choice of WCLK | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R/W-0h | R/W-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
3 | Choice of BCLK | R/W | 0h | 0: Primary BCLK is used for audio interface and clocking
1: Secondary BCLK is used for audio interface and clocking |
2 | Choice of WCLK | R/W | 0h | 0: Primary WCLK is used for audio interface and clocking
1: Secondary WCLK is used for audio interface and clocking |
1:0 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |