JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-ADC PGA gain | L-ADC powered up | L-AGC not saturated | Reserved | R-ADC PGA gain | R-ADC powered up | R-AGC not saturated | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7(1) | L-ADC PGA gain | R | 0h | 0: Left ADC PGA, applied gain ≠ programmed gain
1: Left ADC PGA, applied gain = programmed gain |
6(1) | L-ADC powered up | R | 0h | 0: Left ADC powered down
1: Left ADC powered up |
5(1) | L-AGC not saturated | R | 0h | 0: Left AGC not saturated
1: Left AGC applied gain = maximum applicable gain by the left AGC |
4 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
3(1) | R-ADC PGA gain | R | 0h | 0: Right ADC PGA, applied gain ≠ programmed gain
1: Right ADC PGA, applied gain = programmed gain |
2(1) | R-ADC powered up | R | 0h | 0: Right ADC powered down
1: Right ADC powered up |
1(1) | R-AGC not saturated | R | 0h | 0: Right AGC not saturated
1: Right AGC applied gain = maximum applicable gain by the right AGC |
0 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |