JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Channel swap disable | Channel disable | EARLY_3-STATE | TIME_SLOT_MODE | |
R-0h | R-0h | R-0h | R/W-0h | R/W-00h | R/W-1h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
4 | Channel swap disable | R/W | 0h | 0: Channel swap disabled
1: Channel swap enabled |
3:2 | Channel disable | R/W | 00h | 00: Both left and right channels enabled
01: Left channel enabled 10: Right channel enabled 11: Both left and right channels disabled |
1 | EARLY_3-STATE | R/W | 1h | 0: EARLY_3-STATE disabled
1: EARLY_3-STATE enabled |
0 | TIME_SLOT_MODE | R/W | 0h | 0: TIME_SLOT_MODE disabled – both channel offsets controlled by Ch_Offset_1 (page 0, register 28)
1: TIME_SLOT_MODE enabled – channel-1 offset controlled by Ch_Offset_1 (page 0, register 28) and channel-2 offset controlled by Ch_Offset_2 (page 0, register 37) |