JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Left AGC Noise Threshold Flag | Right AGC Noise Threshold Flag | ADC digital filter engine standard interrupt-port output | ADC digital filter engine auxiliary interrupt-port output | Reserved | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description(1) |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | Left AGC Noise Threshold Flag | R | 0h | 0: Left ADC signal power is greater than the noise threshold for the left AGC
1: Left ADC signal power is less than the noise threshold for the left AGC |
5 | Right AGC Noise Threshold Flag | R | 0h | 0: Right ADC signal power is greater than the noise threshold for the right AGC
1: Right ADC signal power is less than the noise threshold for the right AGC |
4 | ADC digital filter engine standard interrupt-port output | R | 0h | ADC digital filter engine standard interrupt-port output |
3 | ADC digital filter engine auxiliary interrupt-port output | R | 0h | ADC digital filter engine auxiliary interrupt-port output |
2:0 | Reserved | R | 0h | Reserved |