JAJSF41 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | INT2 Uses ADC AGC Noise | Reserved | INT2 Uses Engine Interrupts | INT2 Uses ADC Data-Ready Interrupts | No. of INT2 Pulses |
R-0h | R-0h | R-0h | R/W-0h | R-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
4 | INT2 Uses ADC AGC Noise | R/W | 0h | 0: ADC AGC noise interrupt is not used in the generation of INT2 interrupt
1: ADC AGC noise interrupt is used in the generation of INT2 interrupt |
3 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
2 | INT2 Uses Engine Interrupts | R/W | 0h | 0: Engine-generated interrupts and overflow flags are not used in the generation of INT2 interrupt
1: Engine-generated interrupts and overflow flags are used in the generation of INT2 interrupt |
1 | INT2 Uses ADC Data-Ready Interrupts | R/W | 0h | 0: ADC data-available interrupt is not used in the generation of INT2 interrupt
1: ADC data-available interrupt is used in the generation of INT2 interrupt |
0 | No. of INT2 Pulses | R/W | 0h | 0: INT2 is only one pulse (active high) of duration typical 2 ms
1: INT2 is multiple pulses (active high) of duration typical 2 ms and period 4 ms, until flag register 42 or 45 is read |