JAJSGP7B May 2012 – December 2018 TLV320DAC3203
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MICROPHONE BIAS | |||||||
Bias voltage | CM = 0.9V,
LDOin = 3.3V, no load |
Micbias Mode 0, Connect to AVdd or LDOin | 1.25 | V | |||
Micbias Mode 1, Connect to LDOin | 1.7 | V | |||||
Micbias Mode 2, Connect to LDOin | 2.5 | V | |||||
Micbias Mode 3, Connect to AVdd | AVdd | V | |||||
Micbias Mode 3, Connect to LDOin | LDOin | V | |||||
CM = 0.75V,
LDOin = 3.3V |
Micbias Mode 0, Connect to AVdd or LDOin | 1.04 | V | ||||
Micbias Mode 1, Connect to AVdd or LDOin | 1.42 | V | |||||
Micbias Mode 2, Connect to LDOin | 2.08 | V | |||||
Micbias Mode 3, Connect to AVdd | AVdd | V | |||||
Micbias Mode 3, Connect to LDOin | LDOin | V | |||||
Output Noise | CM = 0.9V | Micbias Mode 2, A-weighted, 20Hz to 20kHz bandwidth, Current load = 0mA | 10 | μVRMS | |||
Current Sourcing | Micbias Mode 2, Connect to LDOin | 3 | mA | ||||
Inline Resistance | Micbias Mode 3, Connect to AVdd | 160 | Ω | ||||
Micbias Mode 3, Connect to LDOin | 110 |