JAJSGP7B May 2012 – December 2018 TLV320DAC3203
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOW DROPOUT REGULATOR (AVdd) | ||||||
Output Voltage | LDOMode = 1, LDOin > 1.95V,
IO = 15mA |
1.63 | V | |||
LDOMode = 0, LDOin > 2.0V,
IO = 15mA |
1.68 | |||||
LDOMode = 2, LDOin > 2.05V,
IO = 15mA |
1.73 | |||||
Output Voltage Accuracy | ±2% | |||||
Load Regulation | Load current range 0 to 50mA | 26 | mV | |||
Line Regulation | Input Supply Range 1.9V to 3.6V | 3 | mV | |||
Decoupling Capacitor | 1 | μF | ||||
Bias Current | 50 | μA |