JAJSGP7B May 2012 – December 2018 TLV320DAC3203
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REFERENCE | ||||||
Reference Voltage Settings | CMMode = 0 (0.9V) | 0.9 | V | |||
CMMode = 1 (0.75V) | 0.75 | |||||
Reference Noise | CM=0.9V, A-weighted, 20Hz to 20kHz bandwidth, Cref = 10μF | 1 | μVRfcMS | |||
Decoupling Capacitor | 1 | 10 | μF | |||
Bias Current | 120 | µA | ||||
Shutdown Current | ||||||
Device Setup | Coarse AVdd supply turned off, LDO_select held at ground, No external digital input is toggled | |||||
IDVdd | 1.4 | μA | ||||
IAVdd | 1 | |||||
ILDOin | 1 | |||||
IIOVDD | <0.1 |