JAJSNH8B December 2022 – September 2023 TLV2365 , TLV365
PRODUCTION DATA
The TLVx365 family is operational when the power-supply voltage is greater than 2.2 V (±1.1 V). The maximum power supply voltage for the TLVx365 family is 5.5 V (±2.75 V). The TLVx365 operate on both single and dual supplies. The maximum permissible voltage, VS, is 6 V.