JAJSNH8B December 2022 – September 2023 TLV2365 , TLV365
PRODUCTION DATA
The TLVx365 product family features true rail-to-rail input operation, with supply voltages as low as ±1.1 V (2.2 V). A unique zerø-crossover input topology eliminates the input offset transition region typical of many rail-to-rail, complementary stage operational amplifiers. As shown in Figure 8-1, this topology also allows the TLVx365 to provide excellent common-mode performance over the entire input range, which extends 100 mV beyond both power-supply rails. When driving ADCs, the highly linear VCM range of the TLVx365 makes sure that the system linearity performance is not compromised. For a simplified schematic illustrating the rail-to-rail input circuitry, see Section 8.2.