JAJSC73 May 2016 TLV2369 , TLV369
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply, VS = (V+) – (V–) | 0 | +7 | V |
Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Signal input pin(2) | –10 | 10 | mA |
Output short-circuit(3) | Continuous | mA | ||
Temperature | Operating, TA | –40 | 125 | °C |
Junction, TJ | 150 | °C | ||
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage | 1.8 | 5.5 | V | ||
Specified temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TLV369 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 293.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 95.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 83.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 82.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
THERMAL METRIC(1) | TLV2369 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 121.5 | 168.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66.3 | 58.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 62.5 | 88.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 22.8 | 9.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 61.9 | 87.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | At TA= 25°C | 0.4 | 2 | mV | |
At TA = –40°C to +85°C | 0.85 | |||||
dVOS/dT | Drift | At TA = –40°C to +85°C | 0.5 | μV/°C | ||
PSRR | Power-supply rejection ratio | VS = 1.8 V to 5.5 V | 80 | 94 | dB | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | V– | V+ | V | ||
CMRR | Common-mode rejection ratio | (V–) ≤ VCM ≤ (V+) | 80 | 110 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | At TA= 25°C | 10 | pA | ||
At TA= –40°C to +85°C | See Figure 8 | |||||
IOS | Input offset current | 10 | pA | |||
INPUT IMPEDANCE | ||||||
ZID | Differential | 1013 || 3 | Ω || pF | |||
ZIC | Common-mode | 1013 || 6 | Ω || pF | |||
NOISE | ||||||
En | Input voltage noise | f = 0.1 Hz to 10 Hz | 4 | μVPP | ||
en | Input voltage noise density | f = 1 kHz | 300 | nV/√Hz | ||
in | Input current noise density | f = 1 kHz | 1 | fA/√Hz | ||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | At VS = 5.5 V, 100 mV ≤ VO ≤ (V+) – 100 mV, RL = 100 kΩ |
130 | dB | ||
At VS = 5.5 V, 500 mV ≤ VO ≤ (V+) – 500 mV, RL = 10 kΩ |
80 | 120 | ||||
OUTPUT | ||||||
VO | Voltage output swing from rail | RL = 10 kΩ | 25 | mV | ||
ISC | Short-circuit current | 10 | mA | |||
CLOAD | Capacitive load drive | See Figure 10 | ||||
FREQUENCY RESPONSE | ||||||
GBP | Gain bandwidth product | 12 | kHz | |||
SR | Slew rate | G = 1 | 0.005 | V/µs | ||
tOR | Overload recovery time | VIN × gain = VS | 250 | µs | ||
POWER SUPPLY | ||||||
VS | Specified voltage range | 1.8 | 5.5 | V | ||
IQ | Quiescent current | IO = 0 mA, at VS = 5.5 V | 800 | 1300 | nA | |
TEMPERATURE | ||||||
Specified range | –40 | 85 | °C | |||
TA | Operating range | –40 | 125 | °C |
10 typical units shown, VS = 5 V |
VS = 5.5 V |
CL = 20 pF |