JAJSOM8A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
The TLV380x-Q1 has a single functional mode and is operational on the condition that both the input supply voltage (VCC - VEE) is greater than or equal to 2.7 V and the output supply voltage (VCC - GND) is greater than or equal to 2.4 V.