JAJSOM8A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
Set VBIAS to be in the recommended common-mode voltage range of the OPA858. This is also the minimum output voltage of the op amp VOUT, MIN as the op amp will attempt to settle at the voltage applied to the non-inverting input.
The maximum output voltage of the op amp VOUT, MAX can be calculated from the desired output voltage swing VOUT, SWING and VOUT, MIN, as shown in Equation 2.
Set VREF to be the switching threshold voltage between VOUT, MAX and VOUT, MIN.
Select values for VBIAS and VREF. Plug in given values for VOUT, MAX, IDIODE, and fp. For the given example, VBIAS = 1.5 V, VREF = 1.55 V, and RF, CF is solved as 1 kΩ and 1 pF, respectively.
For more information, please refer to the op amp tutorials for stability analysis on the transimpedance amplifier Spice Stability Analysis and Op Amp Stability. See application note SBOA268A Transimpedance Amplifier Circuit for more detailed procedures.