JAJSOM8A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Single supply operation: VCC – VEE with VEE = GND | 2.7 | 5.25 | V | |
Split supply operation: VCC – VEE with VEE < GND | 2.7 | 5.25 | V | |
Split supply operation: VCC – GND with VEE < GND | 2.4 | 5.25 | V | |
Input voltage range | VEE + 1.5 | VCC + 0.1 | V | |
Differential Input voltage range | –1.5 | +1.5 | V | |
Ambient temperature, TA | –40 | 125 | °C |