JAJSPA8 September 2020 TLV4011-Q1
PRODUCTION DATA
The TLV4011-Q1 is a low-current comparator used to monitor system voltages above 1.226 V. The comparators assert an active low RESET signal when the SENSE voltages drop below VIT. The RESET output remains low until the SENSE voltage returns above VIT plus the integrated hysteresis level. The TLV4011-Q1 is also designed to be immune to short negative transients on the SENSE pin.