JAJSPA8 September 2020 TLV4011-Q1
PRODUCTION DATA
The TLV4011-Q1 comparator is designed to operate from an input supply from 1.3 V to 6 V. It is recommended to place a 0.1-µF capacitor from the VDD pin to GND.