JAJSPA9 October 2020 TLV4062-Q1 , TLV4082-Q1
PRODUCTION DATA
at TJ = 25°C with a 0.1-µF capacitor close to V+ (unless otherwise noted)

| IN1 = IN2 = 1.5 V |


| V+ = 5.5 V |




| IN1 = IN2 = 1.3 V to 0 V |

| High-to-low transition occurs above the curve |

| Low-to-high transition occurs above the curve |


| V+ = 5.5 V |




| IN1 = IN2 = 0 V to 1.3 V |


| High-to-low transition occurs above the curve |

| Low-to-high transition occurs above the curve |