JAJSPA9 October 2020 TLV4062-Q1 , TLV4082-Q1
PRODUCTION DATA
Configure the circuit as shown in Figure 8-3. Connect V+ to a 3.3 V power rail and connect V- to ground. The resistor network is used to create an early warning detection signal at OUT2, which will give a warning alert as VMON approaches the max limit, changing state from a logic low to a logic high. OUT2 will stay high for a longer period until VMON is no longer in the warning zone. OUT1 will be used when VMON reaches the max limit and transition from a logic low to a logic high. This type of topology can be used for sensitive systems where advanced notice of the power supply over-voltage detection is needed.
Use VMON2, the threshold for a low to high transition at OUT2, IIN_RES, the current flow through the resistor network, to determine the minimum total resistance necessary to achieve the current consumption specification.
where
After RTOTAL is determined, R3 can be calculated using Equation 6. Select the nearest 1% resistor value for R3. In this case, 845 kΩ is the closest value.
Use the voltage divider equation Equation 7 The voltage divider equation controls the V MON1 voltage at which OUT1 will transition from a logic high to a logic low.
where
Rearranging Equation 7 to solve for R2 yields Equation 8 Select the nearest 1% resistor value for R2. In this case, 55.6kΩ is the closest value.
Use Equation 9 to calculate R1. Select the nearest 1% resistor value for R1. In this case, 1.87 MΩ is a 1% resistor.