JAJSD44B April 2017 – February 2021 TLV61046A
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 1.8 | 5.5 | V | |
VOUT | Output voltage range | 3.3 | 28 | V | |
L | Effective inductance range | 2.2×0.7 | 10 | 22×1.3 | µH |
CIN | Effective input capacitance range | 0.22 | 1.0 | µF | |
COUT | Effective output capacitance range | 0.22 | 1.0 | 10 | µF |
TJ | Operating junction temperature | –40 | 125 | °C |