JAJSVL2A November 2024 – January 2025 TLV61047
PRODUCTION DATA
The soft-start feature helps the regulator to gradually reach the steady state operating point, thus reducing start-up stresses and surge. When the input voltage is applied, the output capacitor is charged to VIN through the inductor and high side rectifier diode. After reaching the 2.42V (typical) UVLO rising threshold and EN logic high, the internal soft-start control circuit initiates to ramp the reference voltage with slew rate from 0V to 1.233V within 2.5ms (typical).